Download document () of 20
Medium-voltage cable accessories

Transformer OEM equipment

Eaton offers a complete range of Cooper Power series primary medium-voltage bushings for liquid-filled distribution transformers and switchgear, as well as multiple switches for easy reconnect of transformer windings from series to parallel with a simple turn of the switch on a de-energized transformer.

One-piece design
Reliable operation
Streamline operations
Simplified design
Externally operable
Easy to use

Core features

  • Quality OEM bushings and bushing wells for single- and three-phase distribution transformers
  • Removable stud bushing well provisions for easy removal of broken parts from both the bushing well and insert
  • 200 kV BIL bushings available for 35 kV applications
  • 900 amp copper bushing options
  • Series multiple switches offer easy reconnect of transformer windings from series to parallel with a simple turn of the switch on a de-energized transformer
  • Tap changer switches offer externally operable switching to regulate voltage as lines grow
  • Sectionalizing loadbreak switches offer transfer of apparatus from one source to another without loss of service continuity

Transformer OEM equipment

This video discusses the core features and key benefits of Eaton’s Cooper Power series transformer OEM equipment.

Features reliable, one-piece construction

The 200 A 35 kV three-phase rated integral loadbreak bushing meets all the requirements of IEEE Std 386 standard (separable insulated connector systems) and combines the advantages of a reliable one-piece design with the operating features required for underground distribution switching.

Replace multiple switches with sectionalizing loadbreak switch

Eaton's Cooper Power series four-position sectionalizing loadbreak switch improves system reliability with make-before-break switching operations and may replace multiple two position loadbreak switches for a simplified design and operational procedures.

Externally operable switching for ease of use

Tap changer switches offer externally operable switching to regulate voltage as lines grow. Sectionalizing loadbreak switches offer transfer of apparatus from one source to another without loss of service continuity.
Specifications

Highlight differences
Show only differences
Hide blank features

Details

Type primary bushings
Current rating (A)
Voltage rating (kV)
Bushing wells
200 15, 25, 35
Integral loadbreak bushing 3-phase rated
200 35
Deadbreak apparatus bushing
600 15/25, 35
Deadbreak PUSH-OP apparatus bushing
600 15/25, 35

200 A integral loadbreak bushing specification information

  • 200 A, 35 kV three-phase rated integral loadbreak bushing meeting the requirements of IEEE Std 386 2006 standard No. 1A (large 35 kV class interface)
  • Voltage and current ratings in accordance with IEEE Std 386 2006 standard

600 A PUSH-OP deadbreak bushing specification information

  • 600 A deadbreak apparatus bushing shall be compatible with 600 A PUSH-OP connectors
  • Complete with plated copper finger contacts to accept PUSH-OP probe, to achieve a non-bolted connection
  • Voltage and current ratings in accordance with IEEE Std 386-2006 standard

200 A HTN Tri-Clamp bushing well specification information

  • Molded-in semi-conductive shield
  • 35 kV, 150 kV BIL
  • HTN material
  • Removable stud shall have provisions for easy removal of broken parts from both the bushing well and insert
  • Voltage and current ratings in accordance with IEEE Std 386-2006 standard
Download Links