Knowledge Search
Download document () of 20

Pauluhn FT Marine Interior Drop Ceiling Recessed Lights

Pauluhn FT marine interior drop ceiling recessed light fixtures from Eaton's Crouse-Hinds Division are designed for a variety of marine lighting applications, including offices and corridors.

Certifications and compliances

  • UL1598A – Luminaires for Marine Vessels
  • UL924 – Emergency Lighting Equipment
  • Conforms to IP52
  • Marine Inside Drip Proof Type
  • ABS

Design features

  • Integral support tabs to allow for ceiling suspension
  • Corrosion-resistant housing and frame
  • Multi-voltage electronic ballast resistant to brownouts or voltage and frequency fluctuations
  • Filter tube options allow colored lamps to operate on a separate circuit for darken ship mode
  • Three- and four-lamp models are provided with two ballasts for independent switching or color effects
  • Parabolic louvre option for glare reduction
  • Tool-less entry for easy relamping
  • Reversible hinged lens frame with captive knurled screws
  • Side access plate allows for ease of installation
  • Optional self-contained emergency battery back-up ballasts with test switch
  • Optional long life T5 lamps available upon request (consult factory)

Standard materials

  • Housing – Type 5052H32 copper-free aluminum with an electrostatically applied white polyester powder coat finish
  • Lens frame – Type 6061T6 aluminum with an electrostatically applied white polyester powder coat finish
  • Lens – prismatic DR acrylic
  • Reflector – Type 5052H32 copper-free aluminum with an electrostatically applied white polyester powder coat finish; minimum 90% reflectance
  • Lamp holder – polycarbonate

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links