Download document () of 20
Power metering and power monitoring equipment and software

PXQ event analysis system

The Power Xpert quality's (PXQ’s) edge technology moves you from measurement to insights so you can focus on your business mission instead of analyzing metering data for your critical systems. It enables robust root cause analysis, setting a new standard for power distribution system event diagnostics.

Automated analytics
Onboard web-based software and out of the box automated analytics allow for quick set up
Minimize downtime
Quickly discover downtime root cause through integrated event analysis
Improve energy efficiency
Achieve sustainability goals with energy consumption benchmarking and energy usage comparisons

PXQ core features

  • Onboard web-based software provides comprehensive support for advanced features
  • Automated analytics out of the box
  • Exclusive Power Quality Health Index provides an intelligent readout of circuit health based on statistical analysis of power quality events and disturbances.
  • Integrated event analysis allows for faster root cause analysis to minimize downtime and determine the power quality event impacts
  • Sequence of events recording allows events (like recloser sags) to be grouped context around multiple back-to-back events
  • Demand profile and energy usage comparisons benchmark energy consumption between two periods to reduce energy footprint
  • Multi-channel waveforms and graphs help you to understand the relationship between current and voltage waveforms during events

8 ways to simplify root cause analysis

Power problems can be a significant headache for businesses, leading to downtime and financial losses. With the advent of intelligent meters and powerful data analytics, identifying and addressing these issues is more efficient than ever.

Download our new listicle, 8 ways to simplify root cause analysis.

bnr-8-ways-root-cause.jpg

How accurate are your meters?

Metering accuracy refers to precisely measuring and reporting energy usage. Commercial meters vary in their accuracy along the ANSI C12.20 scale. But, what exactly does metering accuracy mean for you? Learn more.

PXQ provides root cause analysis for electrical issues in your industry

Healthcare

Datacenters

Industrial manufacturing

Advanced meters deliver power data, graphs and energy insights

Download our new white paper that discusses how you can get to the root cause of power problems and take corrective action. 
Advanced meters white paper

Future-ready metering technology to meet today and tomorrow’s business demands

PXQ event analysis system overview page summary

Power Quality Health Index

Power Quality Health Index is an Eaton proprietary value that encompasses multiple power quality metrics in a single health status

Gauges

Gauges display key system parameters visually so out-of-normal conditions can be identified at a glance. Each bar shows statistical bounds based on sigma deviations.

Energy Summary

Energy summary displays energy today, at this time yesterday and total yesterday–so you can easily compare
ITIC performance curve graph

Color coded ITIC plots

PXQ reduces analysis by automatically categorizes sags and swells by severity, displaying them industry standard ITIC or SEMI-F47 plots.
PXQ energy usage graph

Energy comparison

PXQ supports energy and demand comparisons for any two days, weeks or months.
PXQ event analysis calendar

Event analysis calendar

Gain instant insight on frequency and pattern of disturbances.  Detect recurring problems visually with a 12-month view of triggered events.  

A single view of PQ events in context

Disturbance navigator timeline

Event Sequence RMS

See the big picture to understand your power quality problems better.  PXQ’s event sequence RMS provides crucial context on what happened between multiple back-to-back events. 

Taggable Event Sequences

Multiple back-to-back events are grouped into sequences, which can be tagged with a name and notes for easy future reference.

Sag Source Analysis

Smart guidance helps you determine if a disturbance at the main originated inside the facility or if it was caused by the utility.

PXQ captures a multitude of events quickly and for longer durations– all with a clarity never seen before

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links