Knowledge Search
Download document () of 20

Hazard-Gard EVLLA Explosionproof LED Light Fixtures

The Class I, Division 1 Hazard-Gard EVLLA LED light fixture from Eaton's Crouse-Hinds Division provides the same durability and reliability of a traditional HID fixture, coupled with the low cost of ownership and energy efficiency of Eaton's LED technology.  High performance LEDs and a solid state electronic driver provide light where you need it, at a fraction of the operating costs of HID lighting technologies.

These light fixtures are designed for explosionproof areas with mounting heights of up to 30 feet.  The rugged design and efficient heat dissipation stands up to challenging, hazardous location conditions, while delivering long life and high lumen performance.  Ideal applications include: refineries, drilling rigs, petrochemical facilities, food and beverage facilities, and other heavy industrial areas where flammable vapors, gases, ignitable dusts, fibers or flyings are present.

Safety
Globally certified for haz areas
Installation Ease
Quick-connect design
Reliability
Factory sealed fixture

Certifications and compliances

EVLL Models:
NEC and CEC

  • Class I, Division 1, Groups B, C, D
  • Class II, Groups E, F, G
  • Class III, Simultaneous Presence
  • Wet Locations, NEMA 4X, IP66

UL Standards:

  • UL844 Electric Fixture Hangers for Hazardous Locations
  • UL1598 Luminaire
  • UL1598A Luminaire for Installation on Marine Vessels

CSA Standard:

  • C22.2 No. 137

nEVLL Models:
IECEx/ATEX

  • Ex II 2G Ex d IIC (Zone 1, 2)
  • Ex II 2D Ex tD A21 IP66 (Zone 21, 22)

ATEX:

  • DEMKO 14 ATEX 1302151X
  • CE

IECEx:

  • IECEx UL 14.0053X

EMC:

  • 2004/108/EC

Design features

Reliable performance in any environment

  • The LED housing is constructed of durable die cast aluminum, providing an efficient thermal path to the heat sink assembly. 
  • Impact-resistant lens is sealed from the outside environment and provides ingress protection against water and dust. 
  • Shock- and vibration-resistant solid-state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • T5 temperature rating
  • Heat sink designed to perform in high ambient temperatures up to +65°C* and as low as -25°C.

Industry best ease of installation

  • Quick-connect design – install and wire the mounting module, then simply screw in the luminaire
  • Factory sealed – no external sealing fittings required in Groups B, C and D
  • Adapter available for connection to existing Hazard•Gard EVI, EVLP and EVM modules

Reduce operation and maintenance costs

  • Energy-efficient – up to 62% reduction in energy used versus equivalent HID fixtures
  • 60,000 hours rated life – eliminates need for frequent lamp replacement

Standard materials

  • Fixture housing and mounting modules – copper-free aluminum with Corro-free™ epoxy powder coat
  • Lens – shatter-resistant, explosionproof glass
  • Gaskets – Buna and Viton
  • Guard – stainless steel
  • External hardware – stainless steel

Drawings and design support

Core features

  • Quick-connect design – install and wire the mounting module, then simply screw in the luminaire
  • Factory sealed – no external sealing fittings required in Groups B, C and D
  • Adapter available for connection to existing Hazard-Gard EVI, EVLP and EVM modules
  • Energy-efficient – up to 62% reduction in energy used versus equivalent HID fixtures
  • 60,000 hours rated life – eliminates need for frequent lamp replacement
  • 6kV surge protection
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • T6 temperature rating
  • 5 year fixture warranty

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links