Knowledge Search
Download document () of 20

Champ FMVA LED Hazardous Area Floodlights

Crouse-Hinds series Champ FMVA LED floodlights are designed to provide full-spectrum, crisp, white light in Class I and Class II hazardous areas.  Eleven versions of the Champ FMVA are available, ranging from 3,000 to 50,000 lumens, providing a reliable and long-life solution for a wide range of floodlighting applications.

Champ FMVA LED floodlights are certified for use in NEC, CEC and IEC hazardous locations, providing a single solution for applications around the world.

These floodlights are ideal for outdoor wall and stanchion mounted general area lighting, where flammable vapors, gases, ignitable dusts, fibers or flyings are present.

Reliability
60,000 hours at 55°C ambient
Reliability
Operating ambient -40°C to 65°C
Efficiency
72% energy savings over HID

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2
  • Class II, Groups E, F, G
  • Simultaneous Presence, Class III
  • Type 4X, IP66

UL standards

  • UL844, UL1598, UL1598A
  • UL8750 (FMV3L-15L)

CSA standard

  • CSA C22.2 No. 137

IEC/EN standards (FMV3L-15L; nFMVA20L-50L)*

  • IECEx UL15.0029X
  • DEMKO 15 ATEX 1377X
  • DEMKO 15 ATEX 1383
  • Ex II 3 G Ex ec mb IIC T5 Gc Tamb -40° - +40°C
  • Ex II 3 G Ex ec mb IIC T4 Gc Tamb -40° - +55°C
  • Ex ec mb IIC T5 Gc Tamb -40°C - +40°C*
  • Ex ec mb IIC T4 Gc Tamb -40°C - +55°C
  • Ex II 2 D Ex tb IIIC T65 Db Tamb -40°C - +40°C
  • Ex II 2 D Ex tb IIIC T80 Db Tamb -40°C - +55°C
  • Ex tb IIIC T65 Db Tamb -40°C - +40°C
  • Ex tb IIIC T80 Db Tamb -40°C - +55°C
  • CE 0539

DesignLights Consortium® Qualified†

  • Some models are pending

*Download complete technical specs to see temperature code table and full certifications data.
†Refer to www.designlights.org for full listing details.

Design features

  • Globally certified for use in classified, hazardous areas
  • Eleven models from 3,000 to 50,000 lumens for a wide range of floodlighting applications
  • Provides up to 60,000 hours rated life at 55°C – eliminates need for frequent lamp replacement
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life
  • Energy-efficient technology – up to 72% energy savings over HID fixtures
  • Minimum T3C temperature rating – safely operate in the most hazardous environments and any non-hazardous location
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Easy installation – yoke design to mount to existing Crouse-Hinds series SFA6 slipfitter and SWB6 wall mount
  • Cool white (5000K, 70 CRI) and warm white (3000K, 80 CRI)
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Serviceable drivers
  • Contains no mercury or other hazardous substances
  • Operating ambient -40°C to 65°C (NEC only; IEC: -40°C to 55°C)

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass (standard)
  • Gaskets – silicone and neoprene
  • External hardware – stainless steel

How to eliminate dark areas while maximizing savings

Using lighting layouts provided by the Crouse-Hinds design team, Benchmark Electrical Solutions was able to reduce the proposed fixture count from the competitor by roughly 30%.

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links