Download document () of 20
Contactors and starters

ICON series of contactors, overloads & contactor relays

  • Designed & manufactured in APAC for global market
  • Limited release up to 170A 3P contactors, O/Ls and MMPs
  • Cost effective and compact
  • Easier engineering through identical construction sizes for AC- and DC-operated contactors
  • Cost and energy savings for contorl panel ventilation due to reduced heat dissipation
  • Less amount of coupler relays due to direct actuation from the PLC contactors up to 38A
  • Easy engineering  through integrated suppressor circuits for AC/DC operated contactors rated 115A, 150A, 170A

Core features

Contactor Features

  • Wide range covers motor ratings to 90kW, 170A
  • Complies with IEC/UL/VDE standards
  • Compact footprint- optimum use of panel space
  • Reduced heat dissipation – more energy savings
  • Direct operation by PLC to 38A – no need for interposing relays
  • Integral suppressors in DC version, plus AC/DC 115/150/170A
  • 0.8-1.1 x Uc (means -20% to +10% coil voltage tolerance)

 

Overload Features

  • Fits directly to contactor, up to 175A
  • Includes aux contact 1NO + 1NC
  • Phase failure sensitivity
  • Temperature compensated
  • Reset button – manual/auto
  • Dial adjustable current setting

 

Contactor Relay Features

  • Only 36mm wide – smaller footprint
  • 4-pole contact configuration (NO & NC)
  • Same dimensions for AC & DC coil versions
  • Integral surge suppressor in DC coil type
  • Screw terminals – finger proof

 

Accessories Available

  • Auxiliary contacts (top mount)
  • Auxiliary contactors (side mount)
  • RC suppressors
  • Varistor suppressors
  • Pneumatic timer modules
  • Mechanical Interlocks
  • Sealable Shrouds
  • External reset button

Download Links

Models & Resources