Download document () of 20
Contactors and starters

CMD contactor monitoring relay

The CMD contactor monitoring device from the Eaton Moeller series monitors the main contacts of the contactor for welding. In the event of a fault, the device will switch off the upstream contactor to prevent the worst. The CMD contactor monitoring device thus eliminates the need for a redundant contactor design and avoids unnecessary costs. The CMD has been designed with emergency-stop applications in mind.

Emergency-stop applications:
Performance level d & e in accordance with EN ISO 13849-1
Approvals:
CE, EC-type examination certificate, UL, CSA

Core features

  • Approvals: CE, EC-type examination certificate, UL, CSA
  • The design of the safety-related circuits complies with performance levels d and e in accordance with EN ISO 13489

A design with multiple contactors is no longer necessary!

The CMD contactor monitoring device eliminates the need for a redundant design with two contactors. It reliably monitors the contactor for welding and thereby ensures cost-efficiency.

Energy efficiency is a hot topic today

With Eaton, your systems are automatically compliant with the ErP directive in a simple, fast and economical way, while significantly reducing your energy costs.

The Eaton Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Eaton Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links