Download document () of 20

Pauluhn Exacta Compact Fluorescent Industrial Globe and Guard Fixtures

Crouse-Hinds series Pauluhn Exacta compact fluorescent industrial globe and guard fixtures are used for ceiling, pendant and wall mount lighting applications in industrial and marine locations.  Constructed of non-metallic polyethylene terephthalate (PET) for food and beverage and wastewater applications, Exacta fixtures are available in 18W, 26W and 32W compact fluorescent, as well as 150W incandescent.

Certifications and compliances

NEC/CEC

  • Enclosed and gasketed
  • Type 4
  • Conforms to IP66

UL standard

  • UL1598 – Luminaires

CSA standards

  • C22.2 250-04
  • C22.2 141

Design features

  • Available in 18W, 26W and 32W compact fluorescent or 150W incandescent
  • High temperature silicone gasket provides a watertight seal
  • Watertight mounting in any direction
  • USDA compliant materials
  • Optional polymeric or stainless steel guards
  • A wide variety of globe materials and colors available

Standard materials

  • Housing and globe base – reinforced polyethylene terephthalate (PET)
  • Guard – nylon 6/6 or stainless steel
  • External hardware – stainless steel
  • Globe – glass, tempered glass or polycarbonate
  • Lamp holder – porcelain (incandescent models); polycarbonate (compact fluorescent models)
  • Gasket – one-piece silicone
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links