Download document () of 20

Hazard-Gard EVLPF Low Profile Explosionproof Fluorescent Light Fixtures

Hazard-Gard EVLPF low profile explosionproof fluorescent light fixtures from Eaton's Crouse-Hinds Division provide a compact design that's ideal for lighting applications in hazardous areas where low mounting restrictions are a concern.  Available in 52W and 64W versions, the EVLPF fluorescent is approved for use in Class I, Division 1 and Zone 1 locations, as well as Class II locations.  The fixture is also available with a battery pack ballast for emergency lighting applications (EVLPFB models). 

A lightweight copper-free aluminum housing with powdered epoxy finish provides a NEMA 4X rating, making the EVLPF suitable for outdoor, hose down, marine and corrosive environments.  Plus, the EVLPF features a two start Acme threaded construction which allows for easier assembly, installation and maintenance.

Certifications and compliances

NEC/CEC

  • Class I, Division 1, Groups B (with suffix GB), C, D
  • Class I, Zone 1, Groups IIB + H2 (with suffix GB), IIB, IIA
  • Class II, Class III & Simultaneous Presence (Class I and Class II)
  • Emergency lighting (EVLPFB models)

UL standards

  • UL844 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Locations
  • UL924 – Emergency Lighting (EVLPFB models)

CSA standard

  • C22.2 No. 137

Design features

  • Small, compact size – perfect where low mounting restrictions are a concern
  • Two start Acme threaded construction delivers easier assembly, installation and maintenance
  • Lightweight copper-free aluminum housing with powdered epoxy finish
  • All exterior hardware is corrosion-resistant stainless steel
  • Four mounting arrangements – pendant, ceiling, wall bracket and stanchion
  • Marine and NEMA 4X construction
  • Integral ballast with high power factor (90%+)
  • Uses same mounting modules as the standard Hazard-Gard
  • Internally fluted glass globes – reduces glare and distributes light evenly
  • Krydon construction dome and angle reflectors – won't rust, corrode, dent, chip or peel
  • Available in components – luminaire body, mounting module, guard, reflectors

Standard materials

  • Mounting modules, cover, ballast housing, globe holder – copper-free aluminum
  • Globe – heat- and impact-resistant glass
  • Exterior hardware – stainless steel
  • Reflectors (dome and angle) – Krydon fiberglass-reinforced polyester
  • Guard – stainless steel

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links