Download document () of 20

Champ CPMVF Fluorescent Hazardous Area Wallpack Light Fixtures

The Crouse-Hinds series Champ CPMVF fluorescent wallpack fixture is ideal for low profile mounting in hazardous and industrial environments.  Additionally, it is suitable for any area with adverse conditions such as dust, dirt, moisture, vibration, high pressure hose downs, and high thermal ambients.  Its precisely designed glass refractor minimizes fixture depth while providing uniform, glare-free illumination.  Common applications include wall mounting or vertical surface mounting where minimal fixture depth is required.

The CPMVF wallpack is approved for use in Class I, Division 2 and Zone 2 locations, as well as Class II locations.  The fixture is also available with a battery pack ballast for emergency lighting applications (CPMVFB models).

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class II, Class III & Simultaneous Presence (Class I, Division 2 and Class II)
  • Class I, Zone 2

IEC

  • Zone 2, Ex nR IIC
  • 60079-15

UL standards

  • UL844, 2279 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Locations
  • UL924 – Emergency Lighting (CPMVFB models)

CSA standards

  • C22.2 No. 137

Design features

  • Unique compact, shallow profile design mounts virtually anywhere
  • Side hinged cover with two screw closing for easy installation and maintenance
  • Gray Corro-free epoxy powder coat two-piece housing provides superior corrosion resistance
  • Unique stainless steel wire guard accessory attaches without any additional hardware for easy installation and maintenance
  • Glass refractor provides uniform light distribution to eliminate glare
  • Silicone gaskets make luminaire suitable for NEMA 4X, marine environments
  • High power factor ballasts (+90%) are standard, which allow more luminaires per circuit

Standard materials

  • Luminaire housing and door frame assembly – copper-free aluminum with Corro-free epoxy powder coat
  • External hardware – stainless steel
  • Lens – heat- and impact-resistant refractor style glass
  • Gaskets – silicone rubber
  • Reflector – aluminum light sheet
  • Wire guard – stainless steel

Drawings and design support

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links