Knowledge Search
Download document () of 20
Fuses and fuse holders

Edison series Class L Fuses

Edison Class L fuses, Catalog Numbers LCL time-delay or LCU fast acting are recommended for high capacity main, feeder or branch circuits in power distribution systems and for special applications such as system upgrading or installation ahead of network protectors.

Core features

  • Dual element, current-limiting, and time-delay fuses
  • Time-delay fuses provide time-delay of 5 seconds (minimum) at 500% of rated current allows closer sizing on large motor loads
  • Rating range from 601 to 6000 amps
  • UL and CSA Certified (check ratings with factory)

Benefits of Edison Class L fuses

Great for high capacity main feeder or branch circuits in power distribution systems as well as special applications such as system upgrading and install ahead of network protectors

Bussmann series Fuseology

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links