Knowledge Search
Download document () of 20
Fuses and fuse holders

Edison series Class J Fuses

Edison's UL Class J fuse products are offered in both Dual-Element Time-Delay (JDL) and Fast-Acting (JFL) types. Both types have 200,000 amp interrupting rating at 600Vac RMS Sym amps. Their small physical size and high performance characteristics makes Class J fuses ideal for any space-limited applications. Edison's JFL fuses are best suited for the protection of non-inductive loads such as resistive heating and lighting circuits.

Core features

  • Branch circuit rated
  • Rejection type fuse
  • UL Listed and CSA Certified
  • CE and RoHS compliant

Benefits of Edison Class J fuses

Small physical size and high-performance characteristics makes Class J fuses ideal for any space-limited applications

Bussmann series Fuseology

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links