Knowledge Search
Download document () of 20
Fuses and fuse holders

Edison series Class G Fuses

Edison's SEC type fuses are UL Class G and provide fast-acting (1/2-6 A) and time-delay (7-60 A) characteristics for circuit protection needs. SEC fuses are size rejecting in terms of their overall length thereby aiding in the prevention of overfusing

Core features

  • Edison's SEC UL Class G fuses provide current limitation for component and branch circuit
  • 100kA interrupting rating
  • Sizes (1/2-6 A) are fast-acting while the (7-60 A) fuses over time-delay while providing size rejection
  • Measuring 13/32" in diameter by various lengths associated with their ampere rating ranging from 1-5/16" to 2-1/4" in length
  • The length rejecting feature helps prevent overfusing
  • UL listed and CSA Certified
  • CE and RoHS compliant

Benefits of Edison Class G fuses

Provides cost effective branch circuit fusing for systems with high short-circuit current levels present

Bussmann series Fuseology

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links