Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Medium voltage ANSI / IEEE E-Rated fuses

Our general purpose and full range E-Rated, current-limiting medium voltage fuses are designed for feeder circuit, switchgear and transformer protection. Construction types include ferrule, bolt-on and clip lock, with special application fuses available for use with AMPGARD® motor starters. The ferrule fuses are available in a range of sizes to meet standard industry specifications. Additionally, fuseclips are available as well as mountings in disconnect and non-disconnect versions with insulation material options to achieve various voltage BIL ratings. All of our E-Rated medium voltage fuses include open fuse indication with available microswitch for remote indication to speed troubleshooting and indoor/outdoor ratings are available on select fuses.

Core features

  • Specialty mount fuses for AMPGARD motor starters
  • Open fuse indication with available microswitch for remote indication to speed troubleshooting
  • Indoor/outdoor ratings are available on select fuses
  • 100% X-ray inspected to help assure fuse integrity
  • Physically dimensioned for easy installation in existing hardware to provide positive interruption even on low fault currents
  • Cool running for lower watts loss
  • Striker provides visual indication of fuse operation or a means to activate a remote monitoring system

Bussmann series medium voltage fuse selector

How to use the Bussmann series medium voltage fuse selector tool

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links