Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series Class H Fuses

Non-current limiting, renewable 250V (REN) and 600V (RES) Class H size fuses and fuse links (250V LKN and 600V LKS) for use in electrical systems where the available fault current is less than 10,000 amps and frequent outages dictate the economy of these renewable type fuses.

Core features

  • Renewable
  • Replaceable
  • UL Class H
  • 10kA rated

Benefits of Class H fuses

Low-cost, basic protection where short-circuits are relatively low.

Bussmann series Fuseology

An introduction to understanding fuses and how they are applied for providing overcurrent protection.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links