Knowledge Search
Download document () of 20
Fuses and fuse holders

Bussmann series British Standard IEC fuses

Eaton's Bussmann British standard fuses can be used in multiple applications; industrial, utility, street lighting and domestic. Full range of rated current, voltage available as well as compatible fuse holders. They meet the BS88 part 1 and 2 and IEC 60269-1 and -2 standards.

Core features

  • For protection of general purpose circuits (gL/gG) or motor circuits (aM)
  • UL Recognition
  • IEC 60269, CSA, CE
  • Excellent DC performance
  • Low watts loss
  • Superior cycling capability

Bussmann series medium voltage fuse selector

BS88 Industrial fuse links

Specifications

Highlight differences
Show only differences
Hide blank features