Knowledge Search
Download document () of 20
Fixture Hangers and Poles

Sway Adapters

Crouse-Hinds series sway adapters install quickly and easily to pendant mounted fixtures and compensate for shocks and motion due to movements, vibration or other sources by allowing for lateral movement up to 45 degrees.  The sway adapter is finished with a white paint and is designed for use with 1/2” conduit stems and has 3/8” male threads.

Certifications and compliances

  • UL1598
  • Suitable for dry locations

Standard materials

  • Sheet steel, white paint finish
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.