Knowledge Search
Download document () of 20
Filter bags

Multifilament

SNAP-RING multifilament filter bags are designed for surface filtration to retain particles that are larger than the respective pore size. These filter bags are not absolute rated.

Material
Mesh
Efficiency
Nominal
Capacity
Standard

Core features

  • Single fibers twisted together to a single filament which is woven into a specific pattern
  • Intersections of single filaments are not fusion-welded
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key multifilament filter bags applications

  • Paints and varnishes
  • Inks
  • Resins

    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    SPECIFICATIONS

    Material Multifilament polyester
     
    Seal ring
    Sewn zinc-plated steel
    SNAP-RING seal ring
     
    Retention ratings
    100, 150, 250, 400, 600, 800 µm
     
    Sizes 01: Ø 7 x 17” L (180 x 430 mm)
    02: Ø 7 x 32” L (180 x 810 mm)
     
    Filter area 01: 2.6 ft² (0.24 m²)
    02: 5.2 ft² (0.48 m²)
     
    Max. operating temperature
    293 °F (145 °C) 
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rates
    01: 88 GPM (20 m³/h)
    02: 176 GPM (40 m³/h)
     
    Download Links