Knowledge Search
Download document () of 20
Filter bags

Monofilament

SENTINEL and SNAP-RING monofilament filter bags feature a wide range of retention ratings. The different materials cover many applications with demanding chemical and thermal properties. These filter bags are designed for surface filtration to retain particles that are larger than the respective pore size.

Material
Mesh
Efficiency
Nominal
Capacity
Standard

Core features

  • Non-deformable monofilament material is woven into a specific pattern with fusion-welded intersections for extra strength and a retention rating
  • All nylon monofilament filter bags with the SENTINEL seal ring have an inseam for safe filtration
  • All nylon monofilament grades <125 μm are manufactured with a twill-tape envelope on the side seam and bottom seam to prevent liquid bypass through the needle holes
  • The pressure-activated SENTINEL seal ring provides a flexible, chemically resistant seal which adapts to any bag filter housing
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key monofilament filter bag applications

  • Paints and varnishes
  • Inks
  • Resins
  • Chemicals
  • Aggressive solvents

    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    SPECIFICATIONS

    Materials Monofilament polypropylene, nylon, polyester or polyether ether ketone (PEEK)
     
    Seal rings Sewn SantopreneTM SENTINEL seal ring Sewn stainless steel or zinc-plated steel SNAP-RING seal ring
     
    Retention ratings 5, 10, 25, 50, 80, 100, 150, 200, 250, 300, 400, 600, 800, 1,000, 1,250 µm
     
    Sizes 01: Ø 7 x 17” L (180 x 430 mm)
    02: Ø 7 x 32” L (180 x 810 mm)
    03: Ø 4 x 9” L (100 x 230 mm)
    04: Ø 4 x 15” L (100 x 380 mm)
     
    Filter area 01: 2.6 ft² (0.24 m²)
    02: 5.2 ft² (0.48 m²)
    03: 0.9 ft² (0.08 m²)
    04: 1.7 ft² (0.16 m²
     
    Max. operating temperatures
    SENTINEL: NMO: 257 °F (125 °C)
    SNAP-RING: NMO: 374 °F (190 °C)
    PMO: 230 °F (110 °C)
    PEMO: 374 °F (190 °C)
    PEEK: 464 °F (240 °C) 
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rates
    01: 88 GPM (20 m³/h)
    02: 176 GPM (40 m³/h)
    03: 26 GPM (6 m³/h)
    04: 53 GPM (12 m³/h)
     
    Download Links