Knowledge Search
Download document () of 20
Filter bags

MAX-LOAD Pleated

MAX-LOAD pleated filter bags are manufactured from nominal rated polypropylene or polyester extended-life needle felt. The exceptional construction increases the filter bags dirt-holding capacity and lifetime by up to ten times more than standard needle felt filter bags.

Material
Needle felt
Efficiency
Nominal
Capacity
High

Core features

  • Increases dirt-holding capacity by up to a factor of ten compared to a similar size standard needle felt filter bag [1.5 lbs (700 g) per filter bag, size 02]
  • Lowers maintenance costs due to a longer lifetime 
  • Fits into all Eaton standard size 01 and size 02 restrainer baskets
  • Special surface treatment virtually eliminates fiber migration
  • Material is free from silicone and crater-forming substances
  • Patented SENTINEL seal ring provides 100% bypass-free filtration
  • The pressure-activated SENTINEL seal ring provides a flexible, chemically resistant seal which adapts to any bag filter housing

 Key MAX-LOAD filter bags applications

  • Water treatment
  • Chemicals
  • Paints and varnishes
  • Metal cleaning
  • Petrochemicals

    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    SPECIFICATIONS

    Materials Extended-life needle felt polypropylene or polyester
     
    Seal rings Polypropylene or polyester SENTINEL seal ring
     
    Retention ratings
    1, 5, 10, 25, 50 µm
     
    Sizes 01: Ø 7 x 14” L (180 x 345 mm)
    02: Ø 7 x 29” L (180 x 730 mm)
     
    Filter area 01: 8.6 ft² (0.8 m²)
    02: 17.2 ft² (1.6 m²)
     
    Max. operating temperature
    Polypropylene: 194 °F (90 °C)
    Polyester: 275 °F (135 °C)
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rates
    01: 44 GPM (10 m³/h)
    02: 88 GPM (20 m³/h)
     
    Download Links