Knowledge Search
Download document () of 20
Filter bags

DURAGAF

The polypropylene or polyester needle felt construction of the DURAGAF extended-life filter bags, along with the increased thickness of the filter material, significantly increases the dirtholding capacity and extends the lifetime by two to five times longer than standard needle felt filterbags. These features significantly reduce operating costs. In addition, the needle felt material with smaller diameter fibers also provides a more porous filter material while maintaining the same low initial differential pressure.

Material
Needle felt
Efficiency
Nominal
Capacity
High

Core features

  • The reinforced filter material thickness facilitates gel removal
  • Lower operating costs due to extended lifetime
  • DURAGAF filter bags are available in PEXLF and POXLF materials and comply with FDA and EC directives and regulations for food contact
  • Special surface treatment significantly reduces fiber migration 
  • Material is free from silicone and crater-forming substances
  • Fully-welded construction with patented SENTINEL seal ring provides 100% bypass-free filtration
  • The pressure-activated SENTINEL seal ring provides a flexible, chemically resistant seal which adapts to any bag filter housing
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key DURAGAF applications

  • Water treatment
  • Chemicals
  • Paints and varnishes
  • Adhesives
  • Petrochemicals
  • Automotive
  • Metal processing
  • Food and beverage
FDA/EC Conformity

All polypropylene and polyester materials used (POXLF and PEXLF only) comply with EC Regulation 1935/2004 and 10/2011 as well as FDA requirements according to Title 21, Section 177, as applicable for food and beverage contact.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    SPECIFICATIONS

    Materials Extended-life needle felt polypropylene or polyster
     
    Seal rings Welded polypropylene or polyester SENTINEL seal ring
     
    Retention ratings 1, 5, 10, 25, 50, 100 µm
     
    Sizes 01: Ø 7 x 17” L (180 x 430 mm)
    02: Ø 7 x 32” L (180 x 810 mm)
     
    Filter area 01: 2.6 ft² (0.24 m²)
    02: 5.2 ft² (0.48 m²)
     
    Max. operating temperatures
    Polypropylene: 194 °F (90 °C)
    Polyester: 302 °F (150 °C)
     
    Max. differential pressure
    36.2 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar)
     
    Max. flow rates
    01: 66 GPM (15 m³/h)
    02: 132 GPM (30 m³/h)
     
    Download Links