Knowledge Search
Download document () of 20
Stacked disc cartridges

BECODISC R+

Backflushable, extra robust BECODISC R+ stacked disc cartridges with BECOPAD premium depth filter sheets are characterized by maximum purity. They can be used for filtration of liquids in food, beverage, cosmetic or fine chemical industries. Application options range from coarse filtration to microbial removal filtration. Users can increase the filter service life considerably by backflushing.

Filter Material
High-purity Cellulose
Application
Coarse, clarifying, fine filtration; Microbial reduction and removal
Compliance
FDA, EC 1935/2004, EC 10/2011

Core features

  • Increased service life due to possibility of backflushing
  • Very high robustness due to the special design
  • Optimized flow distribution upstream and downstream of the filter sheets maximizes filter utilization
  • Combines all advantages of BECOPAD filter material
  • No use of an additional backflush set is required

Specifications

Specifications

Type BECOPAD Depth filter sheet Nominal retention rate µm Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
Thickness
in (mm)
B1C6 115 C 0.1 – 0.2
0.6 (26) 0.16 (4.1)
B176 170 0.2 – 0.4
1.9 (77) 0.15 (3.9)
B226 220 0.3 – 0.5
2.5 (100) 0.15 (3.9)
B276 270 0.5 – 0.7
3.3 (135) 0.15 (3.9)
B356 350 0.7 – 1.0
3.9 (160) 0.15 (3.9)
B456 450 1.0 – 2.0
7.4 (300) 0.15 (3.9)
B556 550 2.0 – 3.0
14.0 (570) 0.15 (3.9)
B586 580 8.0 – 10.0
87.6 (3571) 0.15 (3.9)

Highlight differences
Show only differences
Hide blank features
Download Links