Knowledge Search
Download document () of 20
Stacked disc cartridges

BECODISC P

Eaton's BECODISC P stacked disc cartridges with BECOPAD P depth filter sheets are composed of high-purity cellulose. The filter medium is characterized by low extractables, an extremely low endotoxin content (<0.025 EU/ml) after rinsing with 0.61 gal/ft² (25 l/m²) WFI (Water for Injection) and up to 50% reduced rinse volume.

It can be used for a wide range of applications, including clarification of ethanol solutions which have a tendency for ion-related precipitation, catalyst removal, and separation tasks in the production of biopharmaceutical products.

Eaton's manufacturing method for BECOPAD P depth filters assure consistent product quality and the hightest purity of filter media to meet the manufacturing requirements of pharmaceutical products plus the regulatory need for risk avoidance. These depth filter sheets offer preservation of desired target ingredients in filtrate due to low charge-specific adsorption effects and mechanical separation in pharmaceutical applications.

Filter Material
High-purity cellulose
Application
Coarse, clarifying, fine filtration; Microbial reduction and removal
Compliance
FDA, EC 1935/2004, EC 10/2011; Validation Guide available

Core features

  • Minimum endotoxin contents. This ensures product safety
  • Increased endotoxin retention
  • Without the addition of mineral components, therefore minimum ion content particularly of calcium, magnesium and aluminum ions
  • Very high chemical resistance and mechanical stability
  • Rinsing volume reduced by up to 50%, resulting in reduced process costs
  • A Validation Guide is available upon request

Segments:

  • Pharmaceuticals
  • Fine chemicals

Specifications
Type Depth filter sheet Nominal retention rate µm Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
Thickness
in (mm)
B171 BECOPAD P 170 0.2 – 0.4
1.9 (77) 0.15 (3.9)
B271 BECOPAD P 270 0.5 – 0.7
3.3 (135) 0.15 (3.9)
B351 BECOPAD P 350 0.7 – 1.0
3.9 (160) 0.15 (3.9)
B551 BECOPAD P 550 2.0 – 3.0
14.0 (570) 0.15 (3.9)
B581 BECOPAD P 580 8.0 – 10.0
87.6 (3571) 0.15 (3.9)

Highlight differences
Show only differences
Hide blank features
Download Links