Knowledge Search
Download document () of 20
Stacked disc cartridges

BECODISC BA

Eaton's BECODISC BA stacked disc cartridges are specifically manufactured with reduced calcium and magnesium for the prevention and removal of haze while preserving color and flavor.

These filter sheets are graded from coarse particle separation to fine filtration, which allows them to accurately adapt to the requirements of the filtration of high-quality spirits, such as cognac, Armagnac, barrel-matured brandy and whiskey.

Filter Material
Cellulose with mineral components
Application
Coarse, clarifying, fine filtration
Compliance
FDA, EC 1935/2004, EC 10/2011

Core features

  • Low content of calcium, magnesium and iron ions to avoid secondary hazes
  • Color-preserving filtration through minimum colour adsorption in the depth filter sheet
  • Selective separation of long-chain fatty acid esters
  • Reliable retention of the components to be separated through ideal pore structure
  • High clarification effect through the use of high-quality raw materials
  • Economic service life through high dirt-holding capacity
  • Comprehensive quality assurance for all raw and auxiliary materials, and intense in-process controls ensure consistent quality of the finished products

Segments:

  • Spirits
  • Parfums
  • Flavors and Fragrances
  • Ethanol based plant extracts

Specifications
Type Depth filter sheet Nominal retention rate µm Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
Thickness
in (mm)
BA20 BECO SELECT A 20 0.8
3.9 (160) 0.17 (4.4)
BA40 BECO SELECT A 40 2.5
7.4 (300) 0.17 (4.4)

Highlight differences
Show only differences
Hide blank features
Download Links