Knowledge Search
Download document () of 20
Filter sheets

BECO SELECT A

Eaton's BECO SELECT A depth filter sheets are specifically manufactured with reduced calcium and magnesium for the prevention and removal of haze while preserving color and flavor.

These filter sheets are graded from coarse particle separation to fine filtration, which allows them to accurately adapt to the requirements of the filtration of high-quality spirits, such as cognac, armagnac, barrel-matured brandy and whiskey.

Filter Material
Cellulose with mineral components
Application
Coarse, clarifying and fine filtration
Compliance
FDA, EC 1935/2004, BfR XXXVI/1

Core features

  • Low content of calcium, magnesium and iron ions to avoid secondary hazes
  • Color-preserving filtration through minimum color adsorption in the depth filter sheet
  • Selective separation of long-chain fatty acid esters
  • Reliable retention of the components to be separated through ideal pore structure
  • High clarification effect through the use of high-quality raw materials
  • Economic service life through high dirt-holding capacity
  • Comprehensive quality assurance for all raw and auxiliary materials and intense in-process controls ensure consistent quality of the finished products 

Fine filtration of very fine haze substances
BECO SELECT A 20
This depth filter sheet type reliably retains very fine particles and higher fatty acids which makes them particularly suitable for haze-free storage and filling. These filters are typically used for achieving a high clarifying level.

Clarification filtration
BECO SELECT A 40
This depth filter sheet type has a high dirt holding capacity and is particularly suitable for the filtration of spirits with a high fusel oil content and is used for clarification filtration and for the separation of medium-strong haze.

Industries:

  • Spirits
  • Parfums
  • Flavors and flagrances
  • Ethanol based plant extracts
  • Fine chemicals
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Type Article number Nominal retention rate µm Thickness
in (mm)
Ash content
%
Bursting strength wet
psi (kPa)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
BECO SELECT A 20 27620 0.8

0.17  (4.4)

43.0

> 5.8       (40)

3.9 (160) 
BECO SELECT A 40 27640 2.5

0.17  (4.4)

43.0

> 5.8       (40)

7.4 (300)
Download Links