Knowledge Search
Download document () of 20
Filter cartridges

BECO PROTECT PP Pure

BECO PROTECT PP Pure depth filter cartridges are designed for pre and fine depth filtration of many types of beverages, liquid food, cosmetics, fine chemicals, and process water. This filter cartridge's pleated polypropylene (PP) filter material provides greater surface area and high flow rates. 

Filter material
Polypropylene (PP)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

Core features

  • Large effective filter area through pleated filter material
  • High retention for a reliable separation effect, ß ratio ≥ 5000 or ≥ 99.98% efficiency for defined particles
  • High chemical resistance through use of 100% polypropylene

Eaton´s BECO filter cartridge tour

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Article number PPPB6 – PPP10
Filter material Polypropylene (PP)
Retention rating (µm) 0.6, 1.2, 3, 5, 10
Retention efficiency 99.98%
Lengths 10", 20", 30", 40"
Adapter codes 7
0 and 2 upon request
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

-

Backwashability 29 psid (2.0 bar) at 68 °F (20 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68 °F (20 °C)

29 psid (2.0 bar) at 176 °F (80 °C)

Steam cycles > 100 at 230 °F (110 °C) in 30 minutes
Download Links