Knowledge Search
Download document () of 20
Filter cartridges

BECO PROTECT PG

BECO PROTECT PG depth filtration cartridges consist of wrapped polypropylene filter material with layered media that allows for coarse to fine filtration in a variety of applications in the beverage and food industry. The graded filter layers from coarse to fine allow a high retention efficiency and excellent backwashing capability combined with a long service life.

Filter Material
Polypropylene (PP)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

Core features

  • High retention for a reliable separation effect, ß ratio ≥ 5000 or ≥ 99.98% efficiency for defined particles
  • Long filter service life
  • High chemical resistance through use of 100% polypropylene
  • High dirt holding capacity through graded filter configuration
  • Back-washable up to 29 psig (200 kPa, 2 bar) at 176 °F (80 °C)

Eaton´s BECO filter cartridge tour

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Article number PG002 – PG995
Filter material Polypropylene (PP)
Retention rating (µm) 0.2, 0.3, 0.5, 0.6, 0.8 1, 2, 3, 5, 10, 15, 20, 30, 40, 50, 75 100, 120, 150
Retention efficiency 99.98%
Lengths 9.75", 10", 19.5", 20", 29.5", 30", 40"
Adapter codes X, F, 0, 2, 7
Cages Yes
Structure Wrapped
Pressure hold test
Test pressure in psig and diffusion rate per 10"

-

Backwashability Up to 29 psid (2.0 bar) at 176 °F (80 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

69.6 psid (4.8 bar) at 77 °F (25 °C)

29 psid (2.0 bar) at 176 °F (80 °C)

Steam cycles > 100 at 230 °F (110 °C) in 30 minutes
Download Links