Knowledge Search
Download document () of 20
Filter cartridges

BECO PROTECT FS

BECO PROTECT FS FineStream innovative depth filtration cartridges are used to protect downstream membrane filter cartridges in beverage filtration. The innovative and special pleating with variable flow rate increases the filter area and achieves unparalleled efficiency of retentions for pre-filtration. 

Filter material
Polypropylene (PP)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

Core features

  • High retention for a reliable separation effect, ß ratio ≥ 5000 or ≥ 99.98% efficiency for defined particles
  • Outstanding protection for subsequent membrane filtration thanks to the fine, newly developed filter material (by 0.2 µm –type) and thus an increased membrane filter cartridge service life
  • The larger filter area gives a greater filter performance
  • Variable flow
  • Minimum product loss with flow from inside to outside
  • Backwashable at up to 29 psig (200 kPa, 2 bar) at 176 °F (80 °C)
  • High chemical resistance by using 100% polypropylene

Eaton´s BECO filter cartridge tour

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Article number FS002 – FS200
Filter material Polypropylene (PP)
Retention rating  0.2, 0.3, 0.5, 0.6, 0.8, 1, 2, 3, 5, 10, 20 (µm)
Retention efficiency 99.98%
Lengths 10", 20", 30", 40"
Adapter codes F, 0, 2, 7
Cages Yes
Structure Special Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

-

Backwashability Up to 29 psid (2.0 bar) at 176 °F (80 °C)
Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

69.6 psid (4.8 bar) at 77 °F (25 °C)

29 psid (2.0 bar) at 176 °F (80 °C)

Steam cycles > 100 at 230 °F (110 °C) in 30 minutes
Download Links