Knowledge Search
Download document () of 20
Filter cartridges

BECO MEMBRAN PSplus

BECO MEMBRAN PSplus filter cartridges are available with retention ratings of 0.2 µm, 0.45 µm, 0.65 µm, and 1.0 µm, and designed for reliable removal of spoilage microorganisms and meet extended service life requirements of beverages, liquid food, cosmetics, fine chemical and process water final filtration.

Filter material
Polyethersulfone
Retention
Absolute (LRV-Values)
Max. operating temperature
176 °F (80 °C)

Core features

  • The asymmetric polyethersulfone membrane provides high microbiological retention and can be integrity tested
  • Easily wettable, which means the integrity test is straightforward
  • The materials used enable regular cleaning and sterilization cycles and therefore very economic operation
  • Wide broad chemical compatibility from pH 1-14
  • Eaton can suggest the most economical configuration of pre and final filter

Eaton´s BECO filter cartridge tour

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Article number PES02, PES04, PES06, PES10
Filter material Polyethersulfone
Retention rating (µm) 0.2, 0.45, 0.65, 1
Retention Absolute
Lengths 10”, 20”, 30”, 40”
Adapter codes 0, 2, 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

PES02
35 psig (2.4 bar) ≤ (20 ml/min)

PES04
25 psig (1.7 bar) ≤ (20 ml/min)

PES06
14.5 psig (1.0 bar) ≤ (20 ml/min)

PES10
9 psig (0.6 bar) ≤ (20 ml/min)

Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68°F (20 °C)

4.4 psid (0.3 bar) at 250 °F (121 °C)

Steam cycles ≥ 100 at 230 °F (110 °C) in 30 minutes
Download Links