Knowledge Search
Download document () of 20
Filter cartridges

BECO MEMBRAN PS Wine

Winemakers give special attention to the color and flavor of their wines. Filtering wine is an important step in the final stages of wine and sparkling wine to ensure microbial stable and flavorful wine. Eaton’s BECO MEMBRAN PS Wine membrane filter cartridges are designed specifically for reliable removal of spoilage microorganisms of wine and sparkling wine.

BECO MEMBRAN PS Wine filter cartridge are made of high-quality polyethersulfone membranes that perfectly combine long service life with full maintenance of valuable flavor and color of premium wines.

Filter material
Polyethersulfone
Retention
Absolute (LRV-Values)
Max. operating temperature
166 °F (80 °C)

Core features

  • The asymmetric polyethersulfone membrane provides high microbiological retention and can be integrity tested
  • The high filter area and asymmetric membrane structure of polyethersulfone offers exceptionally high flow rates and outstanding service life
  • The special design allows for 72.5 psi (5 bar) differential pressure in the direction of flow and 29 psi (2 bar) differential pressure in reverse to support a long service life
  • The high thermal stability allows more than 100 steam sterilization cycles
  • Full maintenance of valuable flavor and color in wines
  • Eaton can suggest the most economical configuration of pre and final filter

Eaton´s BECO filter cartridge tour

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Article number PSW04, PSW06
Filter material Polyethersulfone
Retention rating (µm) 0.45, 0.65
Retention Absolute
Lengths 20”, 30”
Adapter codes 2, 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

PSW04
21.8 psig (1.5 bar)  ≤ (15 ml/min)

PSW06
14.5 psig (1.0 bar) ≤ 10 ml/min

Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68°F (20 °C)

4.4 psid (0.3 bar) at 250 °F (121 °C)

Steam cycles ≥ 100 at 221 °F (105 °C) in 30 minutes
Download Links