Knowledge Search
Download document () of 20
Filter cartridges

BECO MEMBRAN PS Aqua

BECO MEMBRAN PS Aqua membrane filter cartridges are designed specifically for water filtration. The PES membrane provides high flow rates and extended service life for water final filtration in food and beverage applications.

Filter material
Polyethersulfone
Retention
Absolute (LRV-Values)
Max. operating temperature
176 °F (80 °C)

Core features

  • The high filter area and asymmetric membrane structure of polyethersulfone offers exceptionally high flow rates and outstanding service life
  • The special design allows for 72.5 psi (5 bar) differential pressure in the direction of flow and 29 psi (2 bar) differential pressure in reverse to support a long service life
  • The high thermal stability allows for more than 100 steam sterilization cycles
  • Broad chemical compatibility from pH 1 - 14
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Article number PSA02
Filter material Polyethersulfone
Retention rating (µm) 0.2
Retention Absolute
Lengths 30”, 40”
Adapter codes 2, 7
Cages Yes
Structure Pleated
Pressure hold test
Test pressure in psig and diffusion rate per 10"

36.3 psig (2.5 bar) ≤ (20 ml/min)

Chemical resistance pH 1 – 14
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68°F (20 °C)

4.4 psid (0.3 bar) at 250 °F (121 °C)

Steam cycles ≥ 100 at 221 °F (105 °C) in 30 minutes
Download Links