Knowledge Search
Download document () of 20
Filter sheets

BECO ENDURA

Eaton's BECO ENDURA support filter sheets are a unique type of washable, reusable protective sheets for pre-coat filtration in diatomite frame filters offering particularly notably high performance.

Due to their excellent wet strength and optimized surface the filter cake can be removed with ease and a service life of up to 30 pre-coating cycles is possible dependent on the liquid to be filtered and the filter aids used.

Filter Material
High strength artificial fibres
Application
Pre-coat filtration
Compliance
FDA, EC 1935/2004, BfR XXXVI/1

Core features

Sterilization (inserting/steaming)

  • High stability/strength
  • No negative influence on the value-adding ingredients and flavors (phenols/proteins)
  • Uniform diatomite precoat appearance over the whole BECO ENDURA lifetime

Unpacking  (filtration end/filter opening)

  • Ideal handling
  • Good diatomite separation capability
  • High wet strength

Filtration

  • Higher number of cycles (longer service life)
  • Reduced costs
  • Increased efficiency
  • Higher wet strength

Industries:

  • Beer
  • Wine
  • Fruit juice
  • Fruit wine
  • Fine chemicals
Specifications

Specifications

Type Article number Thickness
in (mm)
Dry Material
%
Bursting strength wet
psi (kPa)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)

BECO ENDURA™  29200 0.13 (3.4) > 96% > 101.53 (> 700) 105.3 (4,290)

Highlight differences
Show only differences
Hide blank features
Download Links