Knowledge Search
Download document () of 20
Filter sheets

BECO CARBON

Depth filter sheets of the BECO CARBON range have a high adsorptive capacity due to the use of immobilized activated carbon and are used for decolorization as well as for the removal of undesired by-products or for taste and odor correction.

The BECO CARBON activated carbon depth filter sheets offer a wide range of applications in the filtration of liquids in fine chemicals, pharmaceutical, cosmetics, food and beverage industries as well as in biotechnology.

Filter Material
Activated carbon
Application
Adsoptive filtration
Compliance
FDA, EC 1935/2004, BfR XXXVI/1

Core features

  • Due to the dust-free handling, the application is simple and clean.
  • Depth filter sheets with activated carbon types of different porosity meet the requirements of a broad range of applications.
  • In the BECO CARBON ACF 07.10 depth filter sheet filtration-active and adsorptive properties ideally combined.
  • The adsorption performance in the BECO CARBON ACF 02 and ACF 03 depth filter sheets is maximized through a carbon content of up to 1000 g/m² and the low endotoxin content ensures high product safety. A Validation Guide for BECO CARBON ACF 03 is available on request.

Industries:

  • Fine chemicals
  • Pharmaceutical
  • Cosmetics
  • Food and beverage
  • Biotechnology

Applications:

  • Decolorization and removal of organic impurities from active ingredient solutions:
    -         Decolorization of antibiotic solutions
    -         Protein and endotoxin removal
    -         Purification of blood plasma products
    -         Treatment of contrast media
  • Decolorization of extracts and cosmetics
  • Removal of unwanted by-products from food or dietary supplements
    -         Decolorization of glucose, enzyme and vitamin solutions
  • Correction of taste and color of beverages
    -         Spirits, fruit juices and hard seltzer
  • Decolorization and removal of organic impurities from chemicals, organic solvents and synthetic oils:
    -        Removal of „off-flavor“ and unwanted by-products from silicone oils
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

            BECO CARBON
Type
 
Article number
 
Thickness
in (mm)
Ash content
%
Bursting strength wet
psi (kPa*)
Water throughput
△ p = 14.5 psi in gpm/ft2
(△ p = 100 kPa in l/m2/min)
Endotoxin content**
EU/ml
Activated Carbon Content
g/m²
  ACF 02 19602 0.21 (5.3) 4 > 14.5 (100) 6.75 (275) <0.125 1000
  ACF 07.10 19607 0.15 (3.8) 15 > 5.8 (40) 34.7 (1415) - 420
  ACF 07.10S*** 19707 0.16 (4.0) 15 > 5.8 (40) 29.8 (1215) - 420
 

* 100 kPa = 1 bar

** Endotoxin content analysis after rinsing with 1.23 gal/ft² (50 l/m²) of WFI (Water for Injection)

*** With protective paper on the outlet side for format 140 (15.7 x 15.7 in/400 x 400 mm)

Download Links