Knowledge Search
Download document () of 20
Filter bags

ACCUGAF filter bag

With efficiencies greater than 99%, each ACCUGAF filter bag model provides cost-effective filtration solutions for demanding applications. The five models ensure that users can efficiently remove particles ranging from 1 – 25 μm while delivering a long service life.

Material
Melt-blown
Efficiency
High
Capacity
Standard

Core features

  • ACCUGAF polypropylene filter bags are fabricated from hydrophobic microfiber filter material, which require pre-wetting with an aqueous solution (full details about wetting and installation are provided with every box of ACCUGAF filter bags)
  • Highly efficient melt-blown filter material in polypropylene or polyester with graded density profiles to maximize dirt-holding capacity and prolong service life
  • No additives such as resins, binders or surface treatments
  • Double downstream cover layer virtually eliminates fiber migration
  • Unique UNI-WELD process for bottom seam provides a stronger, more flexible weld seal
  • Fully-welded construction with patented SENTINEL seal ring provides 100% bypass-free filtration
  • The pressure-activated SENTINEL seal ring provides a flexible, chemically resistant seal which adapts to any bag filter housing
  • Eaton strongly recommends the use of an insertion tool that facilitates the insertion of the filter bag into the bag filter housing and ensures the correct alignment of the filter bag inside the restrainer basket

Key ACCUGAF filter bags applications

  • Beer, wine, spirits and beverage filtration
  • Fine particle removal in parts cleaning
  • Final filtration of lacquers
  • Final filtration of vinegar
  • Activated carbon removal in process systems
  • Hydraulic oils and lubricants

FDA/EC Conformity 

All polypropylene materials used in manufacturing comply with the regulations of the Food and Drug Administration (FDA), title 21 of the Code of Federal Regulations Section 177, and EC Regulations 1935/2004 and 10/2011, as applicable for food and beverage contact.

ACCUGAF AGFE filter bag models are NOT compliant with the above mentioned EC Regulations and Directives.

    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    SPECIFICATIONS

    Materials Melt-blown polypropylene or polyester
     
    Cover layers Polypropylene or polyester mesh
     
    Seal rings Welded polypropylene or polyester SENTINEL seal ring
     
    Retention ratings
    1.5, 3, 5, 10, 25 µm @ > 99% efficiency
     
    Sizes 01: Ø 7 x 17” L (180 x 435 mm)
    02: Ø 7 x 32” L (180 x 810 mm)
     
    Filter area 01: 2.6 ft² (0.24 m²)
    02: 5.2 ft² (0.48 m²)
     
    Max. operating temperatures
    Polypropylene: 194 °F (90 °C)
    Polyester: 302 °F (150 °C)
     
    Max. differential pressure
    36 psi (2.5 bar)
     
    Recommended change-out pressure for disposal
    11.6 – 21.7 psi (0.8 – 1.5 bar) 
     
    Max. flow rates
    01: 35 GPM (8 m³/h)
    02: 66 GPM (15 m³/h)
     
    Download Links