Knowledge Search
Download document () of 20
Filter bags

ABSORPTION INSERT

ABSORPTION INSERT filter elements combined with standard filter bags and a stainless steel charging ring provide the ultimate solution for increased dirt and oil removal capacity. The ABSORPTION INSERT filter element fits in ACCUGAF, DURAGAF, LOFCLEAR 100 (except LCR-130), Monofilament, Multifilament, SENTINEL, SNAP-RING and UNIBAG filter bags.

Material
Melt-blown
Efficiency
Nominal
Capacity
High

Core features

  • The ABSORPTION INSERT filter element is a hollow pillow placed inside a standard filter bag
  • 1.9 lbs (850 g) highly efficient melt-blown polypropylene ‘spaghetti’ fibers virtually traps two times its own weight
  • Perforated spunbond cover layer keep all polypropylene ‘spaghetti’ fibers perfectly together
  • Extruded polypropylene core stabilizes the filter element and allows a homogeneous and constant liquid flow from the inside to the outside
  • Stainless steel charging ring directs the liquid flow directly into the center core preventing the filter element from collapsing
  • Material is free from silicone and crater-forming substances

    Specifications

    Highlight differences
    Show only differences
    Hide blank features

    SPECIFICATIONS

    Material Melt-blown polypropylene
     
    Cover layer Spunbond polypropylene
     
    Inner core Extruded polypropylene
     
    Size 02: Ø 7 x 32” L (180 x 810 mm)
     
    Max. operating temperature
    Polypropylene: 194 °F (90 °C)
     
    Max. differential pressure
    7.3 psi (0.5 bar)
     
    Max. flow rate
    02: 44 GPM (10 m³/h)
     
    Download Links