Knowledge Search
Download document () of 20
Filter cartridges

BECO Helix

BECO Helix depth filter cartridges are characterized by their exceptionally long service-life compared to other pleated depth filter cartridges. Their unique helix-wrapped pleated polypropylene fleece layers maximize the filter surface area, providing a high flow rate with low pressure differences.

The gradation of the thin fleece layers from coarse to fine offers twice the depth filter effect and a significantly higher particle holding capacity than standard pleated depth filter cartridges. Additionally, the funnel effect of the graduated fleece layers allows for excellent backwashing of the BECO Helix depth filter cartridges.

Filter material
Polypropylene (PP)
Retention
99.98% efficiency
Max. operating temperature
176 °F (80 °C)

Core features

  • Large and effective filter surface area, created by the unique helix wrapping of the pleated filter material, provides high mechanical and thermal stability, excellent backwash capability (up to 29.0 psid at 176°F or 200 kPa, 2.0 bar at 80°C) and most importantly, long service life and economical filtration results
  • Filter material graded from coarse to fine with a depth filter effect of 2 mm maximizes the particle holding capacity
  • Type HX006 (retention rate 0.6 µm) offers excellent protection and significantly increases the service-life of downstream membrane filter cartridges, provided that regeneration and sterilization are performed according to Eaton’s instructions
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Article number HX006 – HX100
Filter material Polypropylene (PP)
Retention rating (µm) 0.6, 1, 2, 3, 5, 10
Retention efficiency 99.98%
Lengths 10", 20", 30", 40"
Adapter codes 0, 2, 7, F
Cages Yes
Structure Pleated
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction

72.5 psid (5.0 bar) at 68 °F (20 °C)

29 psid (2.0 bar) at 176 °F (80 °C)

Download Links