Knowledge Search
Download document () of 20
Hydraulic filtration systems

US

Eaton's stationary off-line filter units are designed for the oil-service for gears with lubricants of high viscosity for the off-line filtration. They are equipped with a gear pump driven by an e-motor. The circulation filter units US 10-640 take oil from a reservoir connected by a hose to clean it from contaminants (dirt and water). The purified oil is pumped into the intended reservoir. The contaminants accumulate in the filter. The unit works without supervision after the start. The maximum allowable dirt particle size of the working fluid should be <200μm. US series are used for the fine filtration, filling or flushing of hydraulic systems. They are available for various volume flow rates, in different sizes, and with different micron ratings for the required fluid cleanliness.

System
Stationary off-line filter unit
Design
Compact with gear pump
Removal of
Particles and water

Core features

  • Reliable and simple off-line filtration
  • Reinforces existing operating in-line filter
  • Improves cleanliness classes
  • Longer service life of system components and operating fluids
  • Compact design saves space and adapts to your operation
  • High-quality filter elements with high dirt holding capacity
  • Filter elements can be replaced without any tools
  • Safety valves permit unattended operation
  • Uninterrupted filtration during tank filling
  • Optional use of water-absorbing filter elements
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

  Filter-fineness: weight: operating medium:
US 20 4, 5, 7 or 10 μm(c) approx. 62 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 21 4, 5, 7 or 10 μm(c) approx. 62 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 22 4, 5, 7 or 10 μm(c) approx. 77 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 40 4, 5, 7 or 10 μm(c) approx. 84 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 80 4, 5, 7 or 10 μm(c) approx. 130 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 160 4, 5, 7 or 10 μm(c) approx. 210 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 320 4, 5, 7 or 10 μm(c) approx. 243 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 321 4, 5, 7 or 10 μm(c) approx. 275 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
US 640 4, 5, 7 or 10 μm(c) approx. 507 lbs. hydraulic oil based on mineral oil from 46 SUS, other media on request
Download Links