Knowledge Search
Download document () of 20
Hydraulic filtration systems

UM

Designed and manufactured for oil maintenance and lubrication systems, Eaton’s mobile filter unit is versatile and reliable. In addition to an existing filter, it is ideal for secondary flow filtration. Its portability and compact structural design allows it to operate in difficult to access areas.

The mobile off-line filter units in the UM series combine the convenience of the US filter units with mobile oil treatment in hydraulic and lubrication systems.

System
Mobile off-line filter unit
Design
Compact and portable
Removal of
Particles and water

Core features

  • Reliable and simple off-line filtration
  • Reinforces existing operating in-line filter
  • Improves cleanliness classes
  • Longer service life of system components and operating fluids
  • Compact design saves space and adapts to your operation
  • High-quality filter elements with high dirt holding capacity
  • Filter elements can be replaced without any tools
  • Safety valves permit unattended operation
  • Uninterrupted filtration during tank filling
  • Optional use of water-absorbing filter elements
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

  UM 20 UM 40 UM 80 UM 125
filter fineness: 4, 5, 7 or 10 μm 4, 5, 7 or 10 μm 4, 5, 7 or 10 μm 4, 5, 7 or 10 μm
oil temperature: +23°F to +140°F +23°F to +140°F +23°F to +140°F +23°F to +140°F
weight: approx. 40 kg approx. 50 kg approx. 75 kg approx. 85 kg
operating medium: hydraulic oil based on mineral oil from 10 mm²/s,
other media on request
hydraulic oil based on mineral oil from 46 SUS,
other media on request
hydraulic oil based on mineral oil from 46 SUS, other media on reques hydraulic oil based on mineral oil from 46 SUS,
other media on request
Download Links