Knowledge Search
Download document () of 20
Bag filter housings

TOPLINE

Eaton's TOPLINE single bag filter stainless steel housing is at the top of its class – from its high-performance design to its investment-cast components. The top inlet design requires less headroom and directs liquid flow through the cover which improves sealing, reduces product loss and makes filter bag change-outs cleaner. 

# Bags
1
Closure
Eyebolts or T-Bolt
Design
High-Performance design

Core features

  • Top inlet with liquid flow through cover
  • Sizes for #01 single or #02 double-length filter bags
  • Unique two-weld design
  • Cover positively seals filter bag
  • Buna N seals standard
  • Stainless steel basket
  • 2" RF 150-lb ANSI flanged connections
  • Maximum operating pressure of 150 psi
  • Maximum operating temperature of 400F with Viton seals
  • Domed cover with swing bolts
  • Mounting legs to adjust vessel height
  • ASME code stamp
  • Type 316 stainless steel or carbon steel construction

Key TOPLINE Applications:

  • Automotive
  • Food and Beverage
  • Chemical Processing
  • Paints, Inks, Resins and Coatings
  • Electronics
  • Petrochemicals
  • Municipal Water Treatment
  • Industrial Water Treatment
  • Pulp and Paper
  • Pharmaceutical
  • Lubricants, Metalworking Fluids
  • Solvents

TOPLINE........Heavy Duty Bag Filter Housings

Applications that require the installation of gauges, vents or pressurized air connections are easily accommodated by two 1/4" NPT threaded cover taps. TOPLINE’s Type 316 stainless steel construction means superior corrosion resistance and consistent performance, year after year. A smooth, bead blasted finish, coupled with TOPLINE’s minimum weld design, makes it easy to completely clean the interior of the vessel. All TOPLINE vessels have an ASME Code Stamp and come with Eaton’s exclusive Five Year Warranty. TOPLINE…for applications too demanding for ordinary bag filters.

Available Options

  • Steam jacket
  • Electro polishing
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weight
lb (kg)
I/O
connections
TBF-0101 1 1
88 (20) 150 (10) 400 (160) 3.5 (13.0) 80 (36) 2”
TBF-0102 1 2
176 (40) 150 (10) 400 (160) 7.25 (27.5) 93 (42) 2”
TTBF-0101* 1 1
88 (20) 300 (16) 400 (160) 3.5 (13.0) 80 (36) 2”
TTBF-0102* 1 2
176 (40) 300 (16) 400 (160) 7.25 (27.5) 93 (42) 2”
Download Links