Knowledge Search
Download document () of 20
Bag filter housings

PROLINE

The PROLINE 150 HE Series features a low profile design with side inlet and tangential outlet that provides easy and full drainage and reduces housing height to make filter bag change-outs easier. The housing system is offered in 3, 4, 6 and 8 bag configurations and comes standard with filter bag size 02 stainless steel restrainer baskets. 

# Bags
3+
Closure
Eyebolts or Clamp
Design
Economical Multibag

Core features

  • 150 PSI – For a wide variety of filtration applications.
  • 304 stainless steel for high corrosion resistance.
  • Unique 3-point hold down ensures a high-quality seal between each filter bag and housing body.
  • A spring assisted lifting mechanism balances for quick and easy opening
  • Positive O-ring sealing offers easy and safe operation.
  • Low profile design with side inlet and tangential outlet provides easy and full drainage and reduces housing height to make filter bag change-outs easier

Key PROLINE applications:

  • Solvents, Paints
  • Edible Oils
  • Petrochemicals
  • Water
  • Waste Water
  • Chemicals
  • Metal
  • Automotive
  • Electronics
  • Food and Beverage

Specifications

  • Use with standard #2 size filter bags.
  • 304 stainless steel construction with bead blast external finish.
  • 150# RF flanged inlet and outlet ports for side in/tangential out configuration.
  • Units come standard with a stainless steel support basket.
  • Heavy-duty stainless steel mounting legs are included.
  • Buna-N O-rings for the cover are standard. Viton or EPDM are optional.
  • Available as inline configuration or loop piping configuration (shown).

PROLINE 150 Series HE Multi-Bag Filter Housing

Eaton's PROLINE multi-bag filter housing is equipped with a proven and easy-to-use rugged eye-bolt cover closure. See how it works in this instructional video.

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Models No. of
filter bags
Size Flow rate1
GPM (m3/h)
Max. pressure
psi (bar)
Max. temp.
℉ (℃)
Housing volume
gal (l)
Housing weight
lb (kg)
I/O
connections
PMBF-0302-BB10-030A-NT-11HE 3 2
225 (51) 150 (10) 200 (93) 34 (129) 351 (159) 3” in-line
PMBF-0302-BB10-030A-NT-11HE-L 3 2
225 (51) 150 (10) 200 (93) 34 (129) 351 (159) 3” loop
PMBF-0402-BB10-040A-NT-11HE 4 2
400 (91)) 150 (10) 200 (93) 53 (200) 496 (225) 4” in-line
PMBF-0402-BB10-040A-NT-11HE-L 4 2
400 (91) 150 (10) 200 (93) 53 (200) 496 (225) 4” loop
PMBF-0602-BB10-060A-NT-11HE 6 2
900 (204) 150 (10) 200 (93) 75 (284) 680 (308) 6” in-line
PMBF-0602-BB10-060A-NT-11HE-L 6 2
900 (204) 150 (10) 200 (93) 75 (284) 680 (308) 6” loop
PMBF-0802-BB10-080A-NT-11HE 8 2
1409 (320) 150 (10) 200 (93) 123 (466) 870 (394) 8” in-line
PMBF-0802-BB10-080A-NT-11HE-L 8 2
1409 (320) 150 (10) 200 (93) 123 (466) 870 (394) 8” loop
Download Links