Knowledge Search
Download document () of 20
Hydraulic Contamination Monitoring

PFS 02

The PFS 02 particle flow sensor is a compact inline particle sensor, suitable for determining the contamination classes according to ISO 4406:99, SAE AS 4059, NAS 1638 and GOST 17216.

Eaton’s in-line measuring systems are designed to mount directly to stationary systems for continuous or periodic monitoring, or can be used as mobile monitoring solutions in hydraulic and lubricating systems. Immediate and accurate diagnoses enables the operator to maintain the system or intervene with appropriate counteractive measures when necessary.

Function
Particle monitor
System
In-line measuring
Contamination classes
ISO 4406:99, SAE AS 4059, NAS 1638, GOST 17216 (switchable)

Core features

  • Cost-effective in-line monitoring solution for continuous operations
  • Reliable determination of cleanliness classes according to ISO 4406:99, SAE AS 4059E, NAS 1638 or GOST 17216 (switchable)
  • Installation in new and existing systems
  • Internal memory for storing results (3000 data records)
  • Switching output for exceeding programmable threshold values (open collector output)
  • CAN bus interface (CANopen or CAN J1939)
  • Easy-to-use menu interface
Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

Operating parameters
Power supply: 9 to 33 VDC/max. 0,3 A
Protection class: IP 67
Max. operating pressure ≤ 6000 psi
Fluid temperature: -4 to 185°F
Connection: G 1/4" / Minimess M16x2
Min. volume flow: 0.013 gpm
Max. volume flow: 0.11 gpm
 
Measurement parameters
Automatic particle counting in 4 Channels: >=4 µm(c),
>=6 µm(c),
>=14 µm(c),
>=21 µm(c)
Contamination classes: ISO 4406:99,
SAE AS 4059E
NAS 1638
GOST 17216
Laser sensor calibration: ISO MTD in oil
Accuracy: ± 1 (contamination class)
Download Links