Download document () of 20
Material
Stainless Steel 316, Monel or Brass
Mesh size
20 to 400
Perforation
1/32" to 1/2" diameter

Core features

Applications

  • Wastewater
  • Spray Nozzle Systems
  • Heat Exchanger Protection
  • Cooling Towers
  • Boiler Feed Water
  • Machining Fluids
  • Deep Well injection
  • Descaling Systems
  • Lube Oil Systems
  • Irrigation
  • Paper Coating
  • Refining
Specifications

Highlight differences
Show only differences
Hide blank features

Basket - Cast Strainer

Strainer Type Basket Type
Model 30 / 30R XST030 / XST030R
Model 50 XST050
Model 51 XST051
Model 52 XST052
Model 53 XST053
Model 72 XST072
Model 85 XSY085

Perforated Basket Sheet specifications

Perforation size
inches
Sheet thickness
use gauge#
Hole
pattern
%
open area
0.020 26 (0.018 mm)  Straight 16.0
1/32 26 (0.018 mm)  Straight 28.0
3/64 26 (0.018 mm)  Straight 30.2
0.045 26 (0.018 mm)  Straight 37.0
1/16 26 (0.018 mm)  Straight 31.0
1/8  26 (0.018 mm)  Staggered 40.0
5/32 26 (0.018 mm)  Staggered 63.0
1/4 26 (0.018 mm)  Staggered 42.0
3/8 26 (0.018 mm)  Staggered 52.0
1/2 26 (0.018 mm)  Staggered 47.9

Mesh Basket Sheet Specifications

Mesh size Wire diameter
inches
Mesh opening
inches
Mesh opening
microns
%
open area
20 0.016 0.0340 864 46.2
40 0.010 0.0150 381 36.0
60 0.0075  0.0092 234 30.5
80 0.0060 0.0065 165 27.0
100 0.0045 0.0055 140 30.3
200 0.0021 0.0029 74 33.6
325 0.0014 0.0017 43 30.0
400 0.0010 0.0015 38 36.0
         
Download Links