Knowledge Search
Download document () of 20
Standard enclosures and junction boxes

PTB and PTC Pull Boxes

Crouse-Hinds series PTB and PTC pull box enclosures are installed in conduit systems to act as pull and splice boxes, protect conductors in threaded rigid conduit, connect lengths of conduit, and provide access to conductors for maintenance and future system changes.  Available in straight and 90º configurations from 12" to 48" lengths.

Design features

  • More internal cubic capacity for different sized conductors
  • Accurately tapped, tapered threads (NPT) for tight, rigid joints and ground continuity
  • Size ranges 12” through 48”, hub sizes 1” to 6”
  • Available in painted steel and 316L stainless steel 

Standard materials

  • Bodies – painted steel with polyester powder coat over zinc primer; or 316L stainless steel 
  • Hubs – steel; malleable iron; stainless steel; aluminum
  • Cover bolts – 316L stainless steel
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links