Download document () of 20
Operator interface

Consolet enclosures

Eaton's B-Line series Type 12 consolet enclosures are designed to house electrical controls and instruments and protect against circulating dust, failing dirt and dripping non-corrosive liquids.  They feature an angle front for mounting in either a 30° or 60° position.  

For additional information, view or download the operator enclosure section of the B-Line series electrical enclosure catalog.

 

Specifications

Highlight differences
Show only differences
Hide blank features

Consolet enclosures

Eaton's B-Line series Type 12 consolet enclosures are designed to house electrical controls and instruments and protect against circulating dust, failing dirt and dripping non-corrosive liquids.

For more information, view the operator enclosure section of the B-Line series electrical enclosure catalog.

SKU data coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
Download Links

Large enclosures video

Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.