Download document () of 20
Low-voltage power conversion

Series 21000 DC Converter (21060C00, 21080C00, 21100C00)

The 21100 family of DC converters provide up to 100A of 12V power from a 24V input. Providing a fixed output voltage of 13.5V, the 21100 family of DC converters provide clean and reliable power for high current 12V loads. 

Core features

  • Easily implemented into a system providing 12V power
  • Allows use of 12V electrical components in a 24V electrical system providing greater system flexibility
  • Leverage increased power of a 24V starting and charging system without having to migrate all components to 24V.
  • Proven reliability with over 200,000 fielded units

Options

  • 60A, 80A or 100A models available
  • Snap on terminal cover
  • Terminal barriers
  • Color coded terminal labels
  • RoHS
  • Battery Equalizer with output voltage of ½ the input voltage

Standards & Certifications

  • SAE J1455, J1113, CISPR 25, E mark
Specifications
Model 21030C10
Voltage (Input / Output) 24 / 12
Output current 30
Functions Converter
Design features IP 67, switched and unswitched output, RoHS

Highlight differences
Show only differences
Hide blank features
Download Links