Download document () of 20
Low-voltage power conversion

Series 21000 DC Converter (21030C10)

The 21030C10 DC converter provides regulated 12V power from a 24V input. Featuring sealed connectors and an IP67 sealed housing, the 21030C10 DC converters provide dependable power in the most challenging environments.

Core features

  • Easily implemented into a system providing 12V power
  • Allows use of 12V electrical components in a 24V electrical system providing greater system flexibility
  • Clean output power for sensitive loads including radios and controllers
  • Proven reliability with millions of operating hours

Options

  • Powder coated housing
  • Battery Equalizer with output voltage of ½ the input voltage
  • Deutsch mating connectors

Standards & Certifications

  • SAE J1455, J1113, CISPR 25, E mark, RoHS
Specifications
Model 21030C10
Voltage (Input / Output) 24 / 12
Output current 30
Functions Converter
Design features IP 67, switched and unswitched output, RoHS

Highlight differences
Show only differences
Hide blank features
Download Links