Download document () of 20
Low-voltage power conversion

Series 21000 dc converter (21015C10, 21020C10)

The 21020 family of DC converters provide regulated 12V power from a 24V input. Featuring sealed connectors and an IP67 sealed housing, the 21020 family of DC converters provide dependable power in the most challenging environments. Available with output currents of 15A or 20A, the 21020 family of DC converters is sized to meet your power requirements.

Core features

  • Easily implemented into a system providing 12V power
  • Allows use of 12V electrical components in a 24V electrical system providing greater system flexibility
  • Clean output power for sensitive loads including radios and controllers
  • Proven reliability with over 500,000 fielded units

Options

  • Deutsch mating connectors
  • 15A to 20A models available

Standards & Certifications

  • SAE J1455, J1113, CISPR 25, E mark, RoHS
Specifications
Model 21020C10
Voltage (Input / Output) 24 / 12
Output current 20
Functions Converter
Design features IP 67, RoHS, switched and unswitched output

Highlight differences
Show only differences
Hide blank features
Download Links