Download document () of 20
Low-voltage power management

DC current sensor

Eaton DC Current Sensors are a family of Hall-effect sensors used to measure the current flow in a wire. Eaton DC Current Sensors are optimally ruggedized for transportation applications with outstanding environmental performance characteristics. Eaton DC Current Sensors provide instrumentation ready single ended outputs and bi-polar current measurement functionality. 

Core features

  • Eaton DC Current Sensors are optimally ruggedized for transportation applications with outstanding environmental performance characteristics.

Options

  • Eaton DC Current Sensors provide instrumentation ready single ended outputs and bi-polar current measurement functionality
Specifications
Model Current Range Sensor Output
DCCS50-100 ± 100A ± 50mV
DCCS50-200 ± 200A ± 50mV
DCCS50-300 ± 300A ± 50mV
DCCS100-100 ± 100A ± 100mV
DCCS100-200 ± 200A ± 100mV
DCCS100-300 ± 300A ± 100mV
DCCS45-200 ± 200A 0.5V to 4.5V
DCCS45-300 ± 300A 0.5V to 4.5V

Highlight differences
Show only differences
Hide blank features
Download Links