Download document () of 20
Magnetics (inductors & transformers)

VP Transformer

VERSA-PAC inductors and transformers are configurable inductor and transformer devices that have high power density.

Eaton's VP is a comercial grade product is available in five surface mount packages to meet your PCB spacing requirements. 

Eaton's VPA is an AEC-Q200 automotive qualified version for superior performance and is offered in 4 surface mount package sizes.

They feature low radiated noise and six tightly coupled windings which offer more than 500 usable inductor and transformer configurations.  Power ranges from 1 W to 70 W while frequency ranges to over 1 MHz. 

Technical data sheets

VP Transformer data sheet

High power density and low profile
Low radiated noise
Configurable platform with over 500 usable inductor and transformer options

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Specifications

Download Links