Download document () of 20
Magnetics (inductors & transformers)

Octa-Pac (OP) Inductor

Eaton's OCTA-PAC family toroid power inductors/transformers utilize a high frequency, low loss core material in a secure, 4 terminal surface mount construction.  They can be used as single or coupled inductors or 1:1 transformers that provide isolation between two windings.  The windings can be connected in series or in parallel, offering a broad range of inductance and current ratings.  OCTA-PAC power inductors/transformers come in two footprints, 11.43 mm x 11.43 mm and 13.97 x 13.97 mm and 4 different heights, depending on your space requirements and can be used in several applications including computer and portable power devices, LCD panels, DVD players, buck, boost, forward, and resonant converters, noise filtering and filter chokes, DC-DC converts (as an inductor), transformers: (1:1), 300 Vdc isolation, SEPIC, flyback.

 

Windings can connect in series or parallel
Single inductor or coupled for inductor/transformer applications
High saturation flux density

Automotive

Automotive electronic systems play a crucial role in modern vehicles, enhancing safety, performance, and comfort. Eaton’s electronic components are AEC-Q qualified for use in powertrain and chassis electronics, safety and security systems, and infotainment applications to enhance performance, and convenience for drivers and passengers.

Industrial

Electronic components play a crucial role in modern industry, enabling automation, precise control, and data analysis.

In industrial electronics, these components find applications in automation, motor control, robotics, and power conversion. Eaton's components ensure efficient and reliable industrial systems.

Specifications

Highlight differences
Show only differences
Hide blank features

Specifications

For detailed specification information, please refer to the data sheet.
Part Number OCL (µH) Range DC Resistance (Ω) Inductance Combinations
CTX__-1 Octa-Pac 0.40 - 1210.00 0.005 - 5.724 Parallel and Series
CTX__-2 Octa-Pac 0.42 - 1203.20 0.005 - 4.929 Parallel and Series
CTX__-3 Octa-Pac 0.38 - 1204.22 0.005 - 3.083 Parallel and Series
CTX__-4 Octa-Pac 0.44 - 1192.46 0.004 - 2.687 Parallel and Series
CTX__-1P Econo-Pac 0.42 - 1199.46 0.005 - 6.100 Parallel and Series
CTX__-2P Econo-Pac 0.54 - 1201.70 0.006 - 4.703 Parallel and Series
CTX__-3P Econo-Pac 0.46 - 1193.55 0.006 - 3.702 Parallel and Series
CTX__-4P Econo-Pac 0.49 - 1195.72 0.005 - 4.011 Parallel and Series
For detailed specification information, please refer to the data sheet.
Part Number Inductance (µH) Range Isat (A) Range Irms Range (A) DCR (Ω) Inductance Combinations
CTX__-4A Octa-Pac Plus 0.33 - 300 0.38 - 22.5 0.37 - 12.2 0.003 - 3.148 Parallel and Series
Download Links